Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,2219 € - 0,3086 € | 28250 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| 0,3556 € - 0,5774 € | 7600 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1664 € - 0,2304 € | 4250 Na sklade |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0933 € - 0,1302 € | 43000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1205 € - 0,1678 € | 19000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 0,0933 € - 0,1302 € | 24000 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1348 € - 0,1863 € | 1420 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0857 € - 0,1198 € | 59000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1111 € - 0,155 € | 950 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1304 € - 0,1692 € | 29800 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1021 € - 0,1422 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3513 € - 0,3513 € | Požiadajte o dodací termin tu |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| 0,4224 € - 0,4224 € | 6900 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1407 € - 0,1948 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1037 € - 0,165 € | 66750 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
||
| 0,155 € - 0,2161 € | 3225 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1835 € - 0,1835 € | Požiadajte o dodací termin tu |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| 0,2076 € - 0,3812 € | 32200 Na sklade |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1289 € - 0,1778 € | 38000 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,3114 € - 0,5675 € | 18200 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku