Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,2048 € - 0,2048 € | Požiadajte o dodací termin tu |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1198 € - 0,1678 € | 97000 Na sklade |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1304 € - 0,1692 € | 27519 Na sklade |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1007 € - 0,1403 € | 15160 Na sklade |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0786 € - 0,1096 € | 33641 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| 0,098 € - 0,1363 € | 77544 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0874 € - 0,122 € | 44000 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| 0,0874 € - 0,122 € | 72400 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| 0,182 € - 0,2545 € | 26052 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1186 € - 0,1891 € | 74150 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0961 € - 0,1343 € | 10601 Na sklade |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| 0,4167 € - 0,6741 € | 10405 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,6813 € - 1,3355 € | 10700 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| 0,0711 € - 0,0711 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| 0,5334 € - 0,869 € | 12300 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| 1,7494 € - 3,826 € | 625 Na sklade |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 0,5945 € - 1,3127 € | Požiadajte o dodací termin tu |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 1,1136 € - 1,9628 € | 220 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0693 € - 0,0693 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,5134 € - 0,8124 € | 700 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku