Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
206 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length Type View
R 7,0786 - R 7,4928 Request the lead time here
4.0 mm
6.0 mm
M3
60.0 mm
Female/Snap-lock Circuit Board Support
R 4,1516 - R 4,6585 Request the lead time here
4.0 mm
8.0 mm
15.0 mm
R 6,1228 - R 6,4977 Request the lead time here
4.0 mm
8.0 mm
M3
50.0 mm
Female/Snap-lock Circuit Board Support
R 3,8977 - R 4,3871 Request the lead time here
4.0 mm
8.0 mm
8.0 mm
R 3,2555 - R 6,0907 Request the lead time here
4.0 mm
8.0 mm
M4
9.0 mm
Female/Snap-lock Circuit Board Support
R 3,8977 - R 7,2968 Request the lead time here
4.0 mm
6.0 mm
M3
18.0 mm
Female/Snap-lock Circuit Board Support
R 5,1073 - R 10,0708 Request the lead time here
4.0 mm
6.0 mm
M3
40.0 mm
Female/Snap-lock Circuit Board Support
R 6,4215 - R 6,8143 Request the lead time here
4.0 mm
8.0 mm
M4
25.0 mm
Female/Snap-lock Circuit Board Support
R 7,3922 - R 7,8395 Request the lead time here
4.0 mm
8.0 mm
M4
50.0 mm
Female/Snap-lock Circuit Board Support
R 2,5988 - R 3,2085 Request the lead time here
4.0 mm
7.9 mm
35.7 mm
R 2,9886 - R 3,6897 Request the lead time here
4.0 mm
7.9 mm
25.4 mm
R 11,2074 - R 18,2335 Request the lead time here
6.0 mm
M3
20.0 mm
Hexagonal Female/Snap-lock Standoff
R 15,3036 - R 24,1216 Request the lead time here
6.0 mm
M3
40.0 mm
Hexagonal Female/Snap-lock Standoff
Request the lead time here
8.0 mm
M4
12.0 mm
Hexagonal Female/Snap-lock Standoff
R 15,6876 - R 24,7048 Request the lead time here
8.0 mm
M4
35.0 mm
Hexagonal Female/Snap-lock Standoff
R 10,5674 - R 17,1667 Request the lead time here
6.0 mm
M3
10.0 mm
Hexagonal Female/Snap-lock Standoff
R 4,5697 - R 16,4931 Request the lead time here
4.0 mm
8.0 mm
6.0 mm
R 5,7289 - R 14,8516 Request the lead time here
M3
30.0 mm
Hexagonal Male/Female Standoff
R 20,6813 - R 21,679 Request the lead time here
8.0 mm
35.0 mm
R 12,7435 - R 15,2467 Request the lead time here
6.0 mm
M3
25.0 mm
Hexagonal Female/Snap-lock Standoff
  • of 11
Threaded Screw Support 60.0 mm M3 Female Thread Fix

10174906

Price Range
R 7,4928 - R 7,0786

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 15.0 mm Black Nylon 6/6

10174944

Price Range
R 4,6585 - R 4,1516

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Threaded Screw Support 50.0 mm M3 Female Thread Fix

10175019

Price Range
R 6,4977 - R 6,1228

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 8.0 mm Black Nylon 6/6

10175064

Price Range
R 4,3871 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    3.5 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Threaded Screw Support 9.0 mm M4 Female Thread Fix

10174791

Price Range
R 6,0907 - R 3,2555

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 18.0 mm M3 Female Thread Fix

10174838

Price Range
R 7,2968 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 40.0 mm M3 Female Thread Fix

10174876

Price Range
R 10,0708 - R 5,1073

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 25.0 mm M4 Female Thread Fix

10175132

Price Range
R 6,8143 - R 6,4215

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 50.0 mm M4 Female Thread Fix

10175170

Price Range
R 7,8395 - R 7,3922

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 35.7 mm Natural Nylon 6/6

10035634

Price Range
R 3,2085 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Snap Lock Support 25.4 mm Natural Nylon 6/6

10035597

Price Range
R 3,6897 - R 2,9886

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Threaded Screw Support 20.0 mm M3 Female Thread Fix

10370438

Price Range
R 18,2335 - R 11,2074

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 40.0 mm M3 Female Thread Fix

10370483

Price Range
R 24,1216 - R 15,3036

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 12.0 mm M4 Female Thread Fix

10370520


Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    6.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 35.0 mm M4 Female Thread Fix

10370568

Price Range
R 24,7048 - R 15,6876

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 10.0 mm M3 Female Thread Fix

10370353

Price Range
R 17,1667 - R 10,5674

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    5.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 6.0 mm Black Nylon 6/6

10206263

Price Range
R 16,4931 - R 4,5697

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    4.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Male To Female Standoff M3 30.0 mm Black PA

10339763

Price Range
R 14,8516 - R 5,7289

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
Male To Female Standoff M4 35.0 mm Black PA

10206393

Price Range
R 21,679 - R 20,6813

Stock Levels
Request the lead time here
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Threaded Screw Support 25.0 mm M3 Female Thread Fix

10370452

Price Range
R 15,2467 - R 12,7435

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix