10174838
TCBN-T2-M3-6-18
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 7,2968 |
| 1000 - 4999 | R 4,8236 |
| 5000 - 9999 | R 4,2412 |
| 10000 + | R 3,8977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Female/Snap-lock Circuit Board Support |
|---|---|
| Hole Diameter | 0.157 in |
| Hole Diameter | 4.0 mm |
| Female thread length | 10.0 mm |
| Female thread length | 10.0 mm |
| Locking Head Height A | 0.374 in |
| Locking Head Height A | 9.5 mm |
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Female Thread Fix |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue