Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
206 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length Type View
R 7,0786 - R 7,4928 Request the lead time here
4.0 mm
8.0 mm
M3
60.0 mm
Female/Snap-lock Circuit Board Support
R 2,5988 - R 3,2085 Request the lead time here
4.0 mm
7.9 mm
19.1 mm
R 7,0786 - R 7,4928 Request the lead time here
4.0 mm
8.0 mm
M4
40.0 mm
Female/Snap-lock Circuit Board Support
R 2,5988 - R 3,2085 Request the lead time here
4.0 mm
7.9 mm
22.2 mm
R 4,5697 - R 16,4931 Request the lead time here
4.0 mm
8.0 mm
M4
7.0 mm
Female/Snap-lock Circuit Board Support
R 2,5988 - R 3,2085 Request the lead time here
4.0 mm
7.9 mm
6.4 mm
R 4,1516 - R 4,6585 Request the lead time here
4.0 mm
8.0 mm
M4
18.0 mm
Female/Snap-lock Circuit Board Support
R 2,9886 - R 3,6897 Request the lead time here
4.0 mm
7.9 mm
22.2 mm
R 3,8977 - R 4,3871 Request the lead time here
4.0 mm
8.0 mm
M3
9.0 mm
Female/Snap-lock Circuit Board Support
R 2,5988 - R 3,2085 Request the lead time here
4.0 mm
7.9 mm
15.9 mm
R 2,8445 - R 5,2055 200 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
19.1 mm
R 2,9886 - R 3,6897 Request the lead time here
4.0 mm
7.9 mm
28.6 mm
R 2,9886 - R 3,6897 Request the lead time here
4.0 mm
7.9 mm
35.7 mm
R 2,5988 - R 3,2085 Request the lead time here
4.0 mm
7.9 mm
12.7 mm
R 2,2329 - R 4,3948 Request the lead time here
4.0 mm
6.4 mm
R 10,5816 - R 17,181 Request the lead time here
6.0 mm
M3
10.0 mm
Hexagonal Female/Snap-lock Standoff
R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
8.0 mm
12.0 mm
R 6,7501 - R 7,1761 Request the lead time here
4.0 mm
8.0 mm
45.0 mm
R 7,1682 - R 12,3472 Request the lead time here
4.0 mm
8.0 mm
M4
60.0 mm
Female/Snap-lock Circuit Board Support
10174692 R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
8.0 mm
M4
18.0 mm
Female/Snap-lock Circuit Board Support
  • of 11
Threaded Screw Support 60.0 mm M3 Female Thread Fix

10175040

Price Range
R 7,4928 - R 7,0786

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 19.1 mm Natural Nylon 6/6

10035542

Price Range
R 3,2085 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Threaded Screw Support 40.0 mm M4 Female Thread Fix

10175156

Price Range
R 7,4928 - R 7,0786

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 22.2 mm Natural Nylon 6/6

10035566

Price Range
R 3,2085 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Threaded Screw Support 7.0 mm M4 Female Thread Fix

10175194

Price Range
R 16,4931 - R 4,5697

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    3.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 6.4 mm Natural Nylon 6/6

10035658

Price Range
R 3,2085 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    5.2 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Threaded Screw Support 18.0 mm M4 Female Thread Fix

10175118

Price Range
R 4,6585 - R 4,1516

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 22.2 mm Natural Nylon 6/6

10035573

Price Range
R 3,6897 - R 2,9886

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Threaded Screw Support 9.0 mm M3 Female Thread Fix

10175071

Price Range
R 4,3871 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 15.9 mm Natural Nylon 6/6

10035528

Price Range
R 3,2085 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Snap Lock Support 19.1 mm Natural Nylon 6/6

10067666

Price Range
R 5,2055 - R 2,8445

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Lock Support 28.6 mm Natural Nylon 6/6

10035610

Price Range
R 3,6897 - R 2,9886

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Snap Lock Support 35.7 mm Natural Nylon 6/6

10035641

Price Range
R 3,6897 - R 2,9886

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Snap Lock Support 12.7 mm Natural Nylon 6/6

10035696

Price Range
R 3,2085 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural
Snap Lock Support #6 6.4 mm Natural Nylon

10067628

Price Range
R 4,3948 - R 2,2329

Stock Levels
Request the lead time here
Attributes
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Threaded Screw Support 10.0 mm M3 Female Thread Fix

10370360

Price Range
R 17,181 - R 10,5816

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    5.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 12.0 mm Black Nylon 6/6

10174555

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Snap Lock Support M4 45.0 mm Black Nylon

10174739

Price Range
R 7,1761 - R 6,7501

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Threaded Screw Support 60.0 mm M4 Female Thread Fix

10174760

Price Range
R 12,3472 - R 7,1682

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 18.0 mm M4 Female Thread Fix

10174692

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix