10206263
1306295
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 16,823 |
| 1000 - 4999 | R 11,1197 |
| 5000 - 9999 | R 5,3466 |
| 10000 + | R 4,6611 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.157 in |
|---|---|
| Hole Diameter | 4.0 mm |
| Female thread length | 4.0 mm |
| Female thread length | 4.0 mm |
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Female Thread Fix |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue