Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,9886 - R 3,6897 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 5,9586 - R 10,2215 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 4,51 - R 5,0655 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 3,2555 - R 6,0907 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Female-Snap-Lock Circuit Board Support
|
||
| R 3,2555 - R 6,0907 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 16,4931 - R 16,4931 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 6,6306 - R 20,8803 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| R 3,8977 - R 4,3871 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
|
||
| R 3,6737 - R 6,9048 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| R 6,4364 - R 14,1564 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.236 in
6.0 mm
|
|
||
| R 7,1682 - R 12,3472 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.772 in
45.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 7,0786 - R 7,4928 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 10,795 - R 17,565 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 2,6738 - R 4,9068 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
|
|
0.626 in
15.9 mm
|
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff