Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
R 0,8619 - R 1,064 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.9 mm
1.6 mm
R 8,8926 - R 10,9785 Request the lead time here
Black
Nylon 6/6
6.0 mm
20.0 mm
4.0 mm
R 3,9024 - R 4,12 Request the lead time here
Natural
Nylon 6/6
7.7 mm
12.0 mm
2.0 mm
R 1,1611 - R 1,4333 Request the lead time here
Natural
Nylon 6/6
6.5 mm
22.2 mm
1.6 mm
R 1,8351 - R 2,2654 Request the lead time here
Natural
Nylon 6/6
10.3 mm
25.4 mm
1.6 mm
R 0,7877 - R 1,0503 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12.7 mm
3.8 mm
R 5,9479 - R 5,9479 Request the lead time here
Natural
PA
14.5 mm
30.0 mm
2.5 mm
R 0,6281 - R 0,7036 Request the lead time here
Natural
Nylon 6/6
3.2 mm
10.0 mm
0.8 mm
R 0,5951 - R 0,6846 Request the lead time here
Natural
Nylon 6/6
5.5 mm
12.8 mm
0.8 mm
R 0,9057 - R 1,0373 Request the lead time here
Natural
Nylon 6/6
6.4 mm
16.0 mm
1.6 mm
R 5,4691 - R 5,9479 966 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
18.5 mm
36.0 mm
3.0 mm
R 1,0748 - R 1,2254 Request the lead time here
Natural
Nylon 6/6
6.4 mm
18.0 mm
1.5 mm
R 0,8088 - R 0,9266 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.0 mm
1.6 mm
R 0,9879 - R 1,0981 1000 In stock - Delivery conditions may apply, visit our FAQs
Natural
PA
10.5 mm
21.0 mm
2.0 mm
R 2,3936 - R 2,5822 Request the lead time here
Natural
PA
14.5 mm
25.0 mm
3.0 mm
R 0,3844 - R 0,4279 Request the lead time here
Natural
Nylon 6/6
4.9 mm
8.0 mm
0.8 mm
R 0,8544 - R 0,9516 Request the lead time here
Natural
Nylon 6/6
5.3 mm
12.5 mm
1.6 mm
R 0,6325 - R 0,705 Request the lead time here
Natural
PA
9.2 mm
16.0 mm
1.6 mm
R 0,4482 - R 0,499 300 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
5.5 mm
8.0 mm
0.8 mm
R 0,4904 - R 0,6054 Request the lead time here
Natural
Nylon 6/6
3.3 mm
8.1 mm
1.6 mm
  • of 31
Flat Washer 0.250 in 0.625 in 0.062 in Nylon 6/6

10356562

Price Range
R 1,064 - R 0,8619

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Nylon 6/6

10411506

Price Range
R 10,9785 - R 8,8926

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 7.7 mm 12.0 mm 2.0 mm Nylon 6/6

10340516

Price Range
R 4,12 - R 3,9024

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.7 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Flat Washer 0.257 in 0.875 in 0.062 in Nylon 6/6

10356920

Price Range
R 1,4333 - R 1,1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.406 in 1.000 in 0.062 in Nylon 6/6

10356999

Price Range
R 2,2654 - R 1,8351

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.500 in 0.150 in Nylon 6/6

10356340

Price Range
R 1,0503 - R 0,7877

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 14.5 mm 30.0 mm 2.5 mm PA

10214602

Price Range
R 5,9479 - R 5,9479

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.2 mm 10.0 mm 0.8 mm Nylon 6/6

10214626

Price Range
R 0,7036 - R 0,6281

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.5 mm 12.8 mm 0.8 mm Nylon 6/6

10414620

Price Range
R 0,6846 - R 0,5951

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 16.0 mm 1.6 mm Nylon 6/6

10340622

Price Range
R 1,0373 - R 0,9057

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 18.5 mm 36.0 mm 3.0 mm Nylon 6/6

10340547

Price Range
R 5,9479 - R 5,4691

Stock Levels
966 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    18.5 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 1.5 mm Nylon 6/6

10340592

Price Range
R 1,2254 - R 1,0748

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 15.0 mm 1.6 mm Nylon 6/6

10415269

Price Range
R 0,9266 - R 0,8088

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 21.0 mm 2.0 mm PA

10340639

Price Range
R 1,0981 - R 0,9879

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 14.5 mm 25.0 mm 3.0 mm PA

10340530

Price Range
R 2,5822 - R 2,3936

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.9 mm 8.0 mm 0.8 mm PA

10340608

Price Range
R 0,4279 - R 0,3844

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 12.5 mm 1.6 mm Nylon 6/6

10340585

Price Range
R 0,9516 - R 0,8544

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 9.2 mm 16.0 mm 1.6 mm PA

10340707

Price Range
R 0,705 - R 0,6325

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.5 mm 8.0 mm 0.8 mm Nylon 6/6

10214749

Price Range
R 0,499 - R 0,4482

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Flat Washer 0.130 in 0.318 in 0.062 in Nylon 6/6

10639559

Price Range
R 0,6054 - R 0,4904

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round