Menu Search

Washer 18.5 mm 36.0 mm 3.0 mm Nylon 6/6

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10340547

Manufacturer Part Number:

1342925

966 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 2999 R 5,9479
3000 - 4999 R 5,8028
5000 + R 5,4691
Standard pack: 1000

Order in multiple of 1000

Total price:

R 5 947,90

1000 x R 5,9479

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 18.5 mm
Outside Diameter 36.0 mm
Thickness 3.0 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1342925 replaces:

Natural PA Flat Washer - Inside Diameter 18.5 mm | 0.728 in; 36.0 mm | 1.417 in; Thickness 3.0 mm | 0.118 in; Compatible Screw Sizes M18;
Essentra Part Number: 10232101
Manufacturer Part Number: 1001710000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us