Menu Search

Washer 7.7 mm 12.0 mm 2.0 mm Nylon 6/6

This standard flat washer is made from natural Nylon which offers a good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10340516

Manufacturer Part Number:

1342919

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 4,0392
10000 + R 3,8259
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 039,20

1000 x R 4,0392

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 7.7 mm
Outside Diameter 12.0 mm
Thickness 2.0 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1342919 replaces:

Washer 7.7 mm 12.0 mm 2.0 mm PA
Essentra Part Number: 10639566
Manufacturer Part Number: 1007300000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us