Menu Search

Washer 5.5 mm 8.0 mm 0.8 mm Nylon 6/6

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10214749

Manufacturer Part Number:

1344073

300 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 0,499
10000 - 19999 R 0,4743
20000 + R 0,4482
Standard pack: 1000

Order in multiple of 1000

Total price:

R 499,00

1000 x R 0,499

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 5.5 mm
Outside Diameter 8.0 mm
Thickness 0.8 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1344073 replaces:

Natural PA Flat Washer - Inside Diameter 5.5 mm | 0.217 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M5;
Essentra Part Number: 10120033
Manufacturer Part Number: 1008090000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us