Menu Search

Washer 10.5 mm 21.0 mm 2.0 mm PA

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10340639

Manufacturer Part Number:

1344055

1000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 1,0981
10000 - 19999 R 1,0445
20000 + R 0,9879
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 098,10

1000 x R 1,0981

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 10.5 mm
Outside Diameter 21.0 mm
Thickness 2.0 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1344055 replaces:

Flat Washer 10.5 mm 21.0 mm 2.0 mm PA
Essentra Part Number: 10636244
Manufacturer Part Number: 0050400000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us