Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE Colour: Red, Blue Series Code: SRCPFL,
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | D | Material | Class Pressure Rating | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7515 - $1.8779 | 642 In stock |
Blue
|
0.750 in
19.1 mm
|
PE
|
3000
|
|
||
| $1.1558 - $3.2103 | 971 In stock |
Red
|
1.500 in
38.1 mm
|
PE
|
6000
|
|
||
| $0.8754 - $2.4317 | 697 In stock |
Red
|
0.750 in
19.1 mm
|
PE
|
6000
|
|
||
| $1.9133 - $4.7747 | 2793 In stock |
Blue
|
4.000 in
101.6 mm
|
PE
|
3000
|
|
||
| $0.9689 - $2.6913 | 928 In stock |
Red
|
1.000 in
25.4 mm
|
PE
|
6000
|
|
||
| $0.9495 - $2.375 | 2835 In stock |
Blue
|
1.500 in
38.1 mm
|
PE
|
3000
|
|
||
| $2.4444 - $6.1133 | 993 In stock |
Blue
|
5.000 in
127 mm
|
PE
|
3000
|
High-Pressure
|
||
| BFP3A | $1.4702 - $3.6801 | 4991 In stock |
Blue
|
3.000 in
76.2 mm
|
PE
|
3000
|
|
|
| $0.9036 - $2.2542 | 600 In stock |
Blue
|
1.250 in
31.8 mm
|
PE
|
3000
|
|
||
| $1.26 - $3.5001 | 202 In stock |
Red
|
2.000 in
50.8 mm
|
PE
|
6000
|
|
||
| $1.0406 - $2.8905 | 1170 In stock |
Red
|
1.250 in
31.8 mm
|
PE
|
6000
|
|
||
| $1.0406 - $2.6069 | 3014 In stock |
Blue
|
2.000 in
50.8 mm
|
PE
|
3000
|
|
||
| $1.7079 - $4.2578 | 1848 In stock |
Blue
|
3.500 in
88.9 mm
|
PE
|
3000
|
High-Pressure
|
||
| 3412 In stock |
Blue
|
0.500 in
12.7 mm
|
PE
|
3000
|
|
|||
| $1.0994 - $2.7515 | 1638 In stock |
Blue
|
2.500 in
63.5 mm
|
PE
|
3000
|
|
||
| $0.9446 - $5.9001 | 28538 In stock |
Red
|
0.500 in
12.7 mm
|
PE
|
6000
|
|
||
| $0.8408 - $2.0976 | 2572 In stock |
Blue
|
1.000 in
25.4 mm
|
PE
|
3000
|
|
||
| $2.0637 - $3.2103 | 60 In stock |
Blue
|
5.000 in
127 mm
|
LLDPE
|
3000
|
1
|
||
| $1.5431 - $2.4003 | 100 In stock |
Blue
|
4.000 in
101.6 mm
|
LLDPE
|
3000
|
1
|
||
| $1.1634 - $1.8098 | 500 In stock |
Red
|
2.000 in
50.8 mm
|
LLDPE
|
6000
|
1