Menu Search

Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

Designed with a cover tab to protect the entire face and bolt holes of SAE flanges from damage, corrosion, dirt, and moisture during storage, and transportation. Offers complete cover and bore protection for high-pressure applications, offering a secure fit. Used in industries such as oil and gas, petrochemicals, water treatment, and construction. Compatible with SAE PSI 3000 and PSI 6000 applications.
Item code:

BFP1-1/2A

1935 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 449 $2.375
450 - 2249 $1.055
2250 + $0.9495
Standard pack: 450

Order in multiple of 25

Total price:

$59.38

25 x $2.375

Add sample +

Specifications

Imperial
Metric
SKU attributes
D 1.500 in
Class Pressure Rating 3000
Colour Blue
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us