| Quantity | Unit price |
|---|
| D | 12.7 mm |
|---|---|
| D | 0.500 in |
| Class Pressure Rating | 3000 |
| Colour | Blue |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue