| Quantity | Unit price |
|---|---|
| 25 - 699 | $2.6913 |
| 700 - 3499 | $1.0766 |
| 3500 + | $0.9689 |
| D | 1.000 in |
|---|---|
| D | 25.4 mm |
| Class Pressure Rating | 6000 |
| Colour | Red |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue