Menu Search

Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

Designed with a cover tab to protect the entire face and bolt holes of SAE flanges from damage, corrosion, dirt, and moisture during storage, and transportation. Offers complete cover and bore protection for high-pressure applications, offering a secure fit. Used in industries such as oil and gas, petrochemicals, water treatment, and construction. Compatible with SAE PSI 3000 and PSI 6000 applications.
Item code:

BFP2A

3414 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 399 $2.6069
400 - 1999 $1.1562
2000 + $1.0406
Standard pack: 400

Order in multiple of 25

Total price:

$65.17

25 x $2.6069

Add sample +

Specifications

Imperial
Metric
SKU attributes
D 2.000 in
Class Pressure Rating 3000
Colour Blue
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us