Quantity | Unit price |
---|---|
1 - 249 | $5.6435 |
250 - 499 | $2.8218 |
500 - 999 | $1.4109 |
1000 - 9999 | $0.9398 |
10000 - 19999 | $0.8931 |
20000 - 29999 | $0.8465 |
30000 + | $0.80 |
D | 19.1 mm |
---|---|
D | 0.750 in |
Class Pressure Rating | 6000 |
Colour | Red |
Material | PE |
Type | Type 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue