Quantity | Unit price |
---|---|
1 - 99 | $7.4394 |
100 - 199 | $3.7314 |
200 - 399 | $1.8609 |
400 - 3999 | $1.2407 |
4000 - 7999 | $1.1777 |
8000 - 11999 | $1.1171 |
12000 + | $1.0542 |
D | 38.1 mm |
---|---|
D | 1.500 in |
Class Pressure Rating | 6000 |
Colour | Red |
Material | PE |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue