Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE Colour: Red, Blue Series Code: SRCPFL,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
38 results
Product SKUs information
Item Code Price range Availability Colour D Material Class Pressure Rating Type View
$1.0406 - $2.6069 3414 In stock
Blue
2.000 in
PE
3000
$1.7079 - $4.2578 1848 In stock
Blue
3.500 in
PE
3000
High-Pressure
3412 In stock
Blue
0.500 in
PE
3000
$1.0994 - $2.7515 1638 In stock
Blue
2.500 in
PE
3000
$0.9689 - $2.6913 928 In stock
Red
1.000 in
PE
6000
$0.8754 - $2.4317 697 In stock
Red
0.750 in
PE
6000
$0.9036 - $2.2542 600 In stock
Blue
1.250 in
PE
3000
$0.9446 - $5.9001 28538 In stock
Red
0.500 in
PE
6000
$2.4444 - $6.1133 993 In stock
Blue
5.000 in
PE
3000
High-Pressure
$0.7515 - $1.8779 1642 In stock
Blue
0.750 in
PE
3000
$1.1558 - $3.2103 971 In stock
Red
1.500 in
PE
6000
$0.9495 - $2.375 585 In stock
Blue
1.500 in
PE
3000
$1.9133 - $4.7747 2793 In stock
Blue
4.000 in
PE
3000
$0.8408 - $2.0976 2572 In stock
Blue
1.000 in
PE
3000
BFP3A $1.4702 - $3.6801 4991 In stock
Blue
3.000 in
PE
3000
$1.26 - $3.5001 202 In stock
Red
2.000 in
PE
6000
$1.0406 - $2.8905 1170 In stock
Red
1.250 in
PE
6000
$1.0203 - $1.5872 800 In stock
Red
1.500 in
LLDPE
6000
1
$0.7161 - $1.1139 2000 In stock
Blue
1.000 in
LLDPE
3000
1
$0.6596 - $1.0259 4000 In stock
Blue
0.500 in
LLDPE
3000
1
  • of 2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP2A

Price Range
$2.6069 - $1.0406

Stock Levels
3414 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code #61

BFP3-1/2A

Price Range
$4.2578 - $1.7079

Stock Levels
1848 In stock
Attributes
  • D
    3.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    High-Pressure
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP1/2A


Stock Levels
3412 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP2-1/2A

Price Range
$2.7515 - $1.0994

Stock Levels
1638 In stock
Attributes
  • D
    2.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP1A

Price Range
$2.6913 - $0.9689

Stock Levels
928 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP3/4A

Price Range
$2.4317 - $0.8754

Stock Levels
697 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP1-1/4A

Price Range
$2.2542 - $0.9036

Stock Levels
600 In stock
Attributes
  • D
    1.250 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP1/2A

Price Range
$5.9001 - $0.9446

Stock Levels
28538 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code #61

BFP5A

Price Range
$6.1133 - $2.4444

Stock Levels
993 In stock
Attributes
  • D
    5.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    High-Pressure
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP3/4A

Price Range
$1.8779 - $0.7515

Stock Levels
1642 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP1-1/2A

Price Range
$3.2103 - $1.1558

Stock Levels
971 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP1-1/2A

Price Range
$2.375 - $0.9495

Stock Levels
585 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP4A

Price Range
$4.7747 - $1.9133

Stock Levels
2793 In stock
Attributes
  • D
    4.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP1A

Price Range
$2.0976 - $0.8408

Stock Levels
2572 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP3A

Price Range
$3.6801 - $1.4702

Stock Levels
4991 In stock
Attributes
  • D
    3.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP2A

Price Range
$3.5001 - $1.26

Stock Levels
202 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP1-1/4A

Price Range
$2.8905 - $1.0406

Stock Levels
1170 In stock
Attributes
  • D
    1.250 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector 1 1/2 in 6000 Red LLDPE

20592363

Price Range
$1.5872 - $1.0203

Stock Levels
800 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 in 3000 Blue LLDPE

20592196

Price Range
$1.1139 - $0.7161

Stock Levels
2000 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in 3000 Blue LLDPE

20592172

Price Range
$1.0259 - $0.6596

Stock Levels
4000 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1