Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2607 - $0.3576 | Request the lead time here |
0.031 in
0.8 mm
|
0.563 in
14.3 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.438 in
11.1 mm
|
||
| $0.0621 - $0.0849 | Request the lead time here |
0.062 in
1.6 mm
|
0.562 in
14.3 mm
|
0.062 in
1.6 mm
|
0.215 in
5.5 mm
|
10
|
0.365 in
9.3 mm
|
||
| $0.0914 - $0.1254 | Request the lead time here |
0.078 in
2 mm
|
1.000 in
25.4 mm
|
0.109 in
2.8 mm
|
0.508 in
12.9 mm
|
1/2
|
0.770 in
19.6 mm
|
||
| $0.4419 - $0.6063 | Request the lead time here |
0.203 in
5.2 mm
|
1.739 in
44.2 mm
|
0.203 in
5.2 mm
|
0.435 in
11 mm
|
|
1.095 in
27.8 mm
|
||
| $0.0524 - $0.0719 | Request the lead time here |
0.120 in
3 mm
|
0.500 in
12.7 mm
|
0.158 in
4 mm
|
0.196 in
5 mm
|
|
0.300 in
7.6 mm
|
||
| $0.0926 - $0.1271 | Request the lead time here |
0.046 in
1.2 mm
|
0.687 in
17.4 mm
|
0.334 in
8.5 mm
|
0.263 in
6.7 mm
|
|
0.348 in
8.8 mm
|
||
| $0.0435 - $0.0594 | Request the lead time here |
0.078 in
2 mm
|
0.182 in
4.6 mm
|
0.031 in
0.8 mm
|
0.085 in
2.2 mm
|
2
|
0.125 in
3.2 mm
|
||
| $0.0612 - $0.084 | Request the lead time here |
|
|
0.047 in
1.2 mm
|
0.156 in
4 mm
|
|
|
||
| $0.2886 - $0.3959 | Request the lead time here |
0.120 in
3 mm
|
1.500 in
38.1 mm
|
0.220 in
5.6 mm
|
0.810 in
20.6 mm
|
|
1.000 in
25.4 mm
|
||
| $0.3137 - $0.4304 | Request the lead time here |
0.045 in
1.1 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
0.380 in
9.7 mm
|
3/8
|
0.480 in
12.2 mm
|
||
| $0.0504 - $0.069 | Request the lead time here |
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.375 in
9.5 mm
|
0.318 in
8.1 mm
|
5/16
|
0.395 in
10 mm
|
||
| $0.0612 - $0.084 | Request the lead time here |
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
0.145 in
3.7 mm
|
6
|
0.250 in
6.4 mm
|
||
| $0.0416 - $0.0572 | Request the lead time here |
0.060 in
1.5 mm
|
0.556 in
14.1 mm
|
0.478 in
12.1 mm
|
0.377 in
9.6 mm
|
3/8
|
0.453 in
11.5 mm
|
||
| $0.3191 - $0.4377 | Request the lead time here |
0.212 in
5.4 mm
|
1.250 in
31.8 mm
|
0.100 in
2.5 mm
|
0.340 in
8.6 mm
|
|
0.940 in
23.9 mm
|
||
| $0.0761 - $0.1044 | 53000 In stock |
0.030 in
0.8 mm
|
0.625 in
15.9 mm
|
0.030 in
0.8 mm
|
0.378 in
9.6 mm
|
|
0.447 in
11.4 mm
|
||
| $0.0498 - $0.0684 | Request the lead time here |
0.037 in
0.9 mm
|
0.310 in
7.9 mm
|
0.100 in
2.5 mm
|
0.164 in
4.2 mm
|
6
|
0.242 in
6.1 mm
|
||
| $0.0636 - $0.087 | Request the lead time here |
0.030 in
0.8 mm
|
0.575 in
14.6 mm
|
0.190 in
4.8 mm
|
0.312 in
7.9 mm
|
|
0.365 in
9.3 mm
|
||
| $0.0357 - $0.0491 | Request the lead time here |
0.051 in
1.3 mm
|
0.385 in
9.8 mm
|
0.072 in
1.8 mm
|
0.137 in
3.5 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0612 - $0.084 | Request the lead time here |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
0.109 in
2.8 mm
|
0.136 in
3.5 mm
|
|
0.195 in
5 mm
|
||
| $0.0612 - $0.084 | Request the lead time here |
0.094 in
2.4 mm
|
0.440 in
11.2 mm
|
0.043 in
1.1 mm
|
0.193 in
4.9 mm
|
8
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue