| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.084 |
| 5000 - 9999 | $0.0756 |
| 10000 - 24999 | $0.068 |
| 25000 + | $0.0612 |
| Base Height | 1.1 mm |
|---|---|
| Base Height | 0.043 in |
| Base Outside Diameter | 7.9 mm |
| Base Outside Diameter | 0.312 in |
| Flange Height | 0.094 in |
| Flange Height | 2.4 mm |
| Flange Outside Diameter | 11.2 mm |
| Flange Outside Diameter | 0.440 in |
| Inside Diameter | 4.9 mm |
| Inside Diameter | 0.193 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 8 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue