Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0399 - $0.0545 1000 In stock
0.050 in
0.422 in
0.160 in
0.200 in
10. M5
0.281 in
$0.0471 - $0.0645 19000 In stock
0.020 in
0.355 in
0.177 in
0.236 in
12. M5
0.315 in
$0.059 - $0.0809 29000 In stock
0.062 in
0.625 in
0.187 in
0.255 in
0.322 in
$0.0741 - $0.1016 195000 In stock
0.125 in
0.620 in
0.750 in
0.260 in
0.400 in
$0.0752 - $0.1029 18000 In stock
0.062 in
0.743 in
0.187 in
0.375 in
0.443 in
$0.3116 - $0.4272 17500 In stock
0.125 in
1.000 in
0.750 in
0.375 in
5/16. M9
0.500 in
$0.0774 - $0.1064 2000 In stock
0.078 in
0.743 in
0.312 in
0.383 in
0.502 in
12SWS2578 $0.0527 - $0.072 35500 In stock
0.062 in
0.750 in
0.187 in
0.510 in
0.625 in
$0.0521 - $0.0714 69000 In stock
0.063 in
0.344 in
0.500 in
0.173 in
#8
0.205 in
$0.0494 - $0.0677 Request the lead time here
0.031 in
0.265 in
0.156 in
0.142 in
6. M3.5
0.205 in
$0.0743 - $0.1017 Request the lead time here
0.031 in
0.500 in
0.093 in
0.234 in
12. M5
0.282 in
$0.1703 - $0.2337 3500 In stock
0.125 in
0.875 in
0.375 in
0.250 in
12. M6
0.620 in
$0.0615 - $0.0845 6000 In stock
0.046 in
0.467 in
0.125 in
0.255 in
0.312 in
$0.0711 - $0.0974 5000 In stock
0.046 in
0.750 in
0.046 in
0.323 in
0.375 in
$0.0411 - $0.0566 Request the lead time here
0.040 in
0.375 in
0.070 in
0.125 in
4. M3
0.190 in
12SWS0448 $0.0494 - $0.0677 Request the lead time here
0.046 in
0.312 in
0.093 in
0.128 in
5. M3
0.187 in
$0.0363 - $0.0498 Request the lead time here
0.060 in
0.290 in
0.090 in
0.125 in
4. M3
0.205 in
$0.1107 - $0.1518 4000 In stock
0.062 in
0.550 in
0.562 in
0.255 in
0.375 in
$0.0326 - $0.0447 8000 In stock
0.062 in
0.345 in
0.047 in
0.171 in
0.209 in
$0.0474 - $0.0651 44000 In stock
0.040 in
0.375 in
0.250 in
0.171 in
0.250 in
  • of 100
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 10.7 mm | 0.422 in; Base Height 4.1 mm | 0.160 in; Base Outside Diameter 7.1 mm | 0.281 in; Compatible Screw Sizes 10M5

12SWS0872

Price Range
$0.0545 - $0.0399

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.160 in
  • Base Outside Diameter
    0.281 in
  • Flange Height
    0.050 in
  • Flange Outside Diameter
    0.422 in
  • Inside Diameter
    0.200 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9 mm | 0.355 in; Base Height 4.5 mm | 0.177 in; Base Outside Diameter 8 mm | 0.315 in; Compatible Screw Sizes 12M5

12SWS0804

Price Range
$0.0645 - $0.0471

Stock Levels
19000 In stock
Attributes
  • Base Height
    0.177 in
  • Base Outside Diameter
    0.315 in
  • Flange Height
    0.020 in
  • Flange Outside Diameter
    0.355 in
  • Inside Diameter
    0.236 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 15.9 mm | 0.625 in; Base Height 4.7 mm | 0.187 in; Base Outside Diameter 8.2 mm | 0.322 in;

12SWS1018

Price Range
$0.0809 - $0.059

Stock Levels
29000 In stock
Attributes
  • Base Height
    0.187 in
  • Base Outside Diameter
    0.322 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.625 in
  • Inside Diameter
    0.255 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 19.1 mm | 0.750 in; Base Outside Diameter 10.2 mm | 0.400 in;

12SWS1220

Price Range
$0.1016 - $0.0741

Stock Levels
195000 In stock
Attributes
  • Base Height
    0.750 in
  • Base Outside Diameter
    0.400 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.620 in
  • Inside Diameter
    0.260 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 18.9 mm | 0.743 in; Base Height 4.7 mm | 0.187 in; Base Outside Diameter 11.3 mm | 0.443 in;

12SWS2528

Price Range
$0.1029 - $0.0752

Stock Levels
18000 In stock
Attributes
  • Base Height
    0.187 in
  • Base Outside Diameter
    0.443 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.743 in
  • Inside Diameter
    0.375 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 25.4 mm | 1.000 in; Base Height 19.1 mm | 0.750 in; Base Outside Diameter 12.7 mm | 0.500 in; Compatible Screw Sizes 5/16M9

12SWS3615

Price Range
$0.4272 - $0.3116

Stock Levels
17500 In stock
Attributes
  • Base Height
    0.750 in
  • Base Outside Diameter
    0.500 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    1.000 in
  • Inside Diameter
    0.375 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 7.9 mm | 0.312 in; Base Outside Diameter 12.8 mm | 0.502 in;

12SWS2531

Price Range
$0.1064 - $0.0774

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.312 in
  • Base Outside Diameter
    0.502 in
  • Flange Height
    0.078 in
  • Flange Outside Diameter
    0.743 in
  • Inside Diameter
    0.383 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 4.7 mm | 0.187 in; Base Outside Diameter 15.9 mm | 0.625 in;

12SWS2578

Price Range
$0.072 - $0.0527

Stock Levels
35500 In stock
Attributes
  • Base Height
    0.187 in
  • Base Outside Diameter
    0.625 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.510 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 8.7 mm | 0.344 in; Base Height 12.7 mm | 0.500 in; Base Outside Diameter 5.2 mm | 0.205 in; Compatible Screw Sizes #8

10SC008050

Price Range
$0.0714 - $0.0521

Stock Levels
69000 In stock
Attributes
  • Base Height
    0.500 in
  • Base Outside Diameter
    0.205 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.344 in
  • Inside Diameter
    0.173 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.7 mm | 0.265 in; Base Height 4 mm | 0.156 in; Base Outside Diameter 5.2 mm | 0.205 in; Compatible Screw Sizes 6M3.5

12SWS0230

Price Range
$0.0677 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.156 in
  • Base Outside Diameter
    0.205 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.265 in
  • Inside Diameter
    0.142 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 12.7 mm | 0.500 in; Base Height 2.4 mm | 0.093 in; Base Outside Diameter 7.2 mm | 0.282 in; Compatible Screw Sizes 12M5

12SWS1101

Price Range
$0.1017 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.093 in
  • Base Outside Diameter
    0.282 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.234 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 22.2 mm | 0.875 in; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 15.7 mm | 0.620 in; Compatible Screw Sizes 12M6

12SWS3165

Price Range
$0.2337 - $0.1703

Stock Levels
3500 In stock
Attributes
  • Base Height
    0.375 in
  • Base Outside Diameter
    0.620 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.875 in
  • Inside Diameter
    0.250 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 11.9 mm | 0.467 in; Base Height 3.2 mm | 0.125 in; Base Outside Diameter 7.9 mm | 0.312 in;

12SWS2502

Price Range
$0.0845 - $0.0615

Stock Levels
6000 In stock
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.046 in
  • Flange Outside Diameter
    0.467 in
  • Inside Diameter
    0.255 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 1.2 mm | 0.046 in; Base Outside Diameter 9.5 mm | 0.375 in;

12SWS3002

Price Range
$0.0974 - $0.0711

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.046 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.046 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.323 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9.5 mm | 0.375 in; Base Height 1.8 mm | 0.070 in; Base Outside Diameter 4.8 mm | 0.190 in; Compatible Screw Sizes 4M3

12SWS0635

Price Range
$0.0566 - $0.0411

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.070 in
  • Base Outside Diameter
    0.190 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.125 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.9 mm | 0.312 in; Base Height 2.4 mm | 0.093 in; Base Outside Diameter 4.7 mm | 0.187 in; Compatible Screw Sizes 5M3

12SWS0448

Price Range
$0.0677 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.093 in
  • Base Outside Diameter
    0.187 in
  • Flange Height
    0.046 in
  • Flange Outside Diameter
    0.312 in
  • Inside Diameter
    0.128 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.4 mm | 0.290 in; Base Height 2.3 mm | 0.090 in; Base Outside Diameter 5.2 mm | 0.205 in; Compatible Screw Sizes 4M3

12SWS0248

Price Range
$0.0498 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.090 in
  • Base Outside Diameter
    0.205 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.125 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 14 mm | 0.550 in; Base Height 14.3 mm | 0.562 in; Base Outside Diameter 9.5 mm | 0.375 in;

12SWS1159

Price Range
$0.1518 - $0.1107

Stock Levels
4000 In stock
Attributes
  • Base Height
    0.562 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.550 in
  • Inside Diameter
    0.255 in
Shoulder Washer 0.171 in 0.209 in 0.047 in Nylon 6/6 Natural

12SWS0629

Price Range
$0.0447 - $0.0326

Stock Levels
8000 In stock
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.209 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.345 in
  • Inside Diameter
    0.171 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 6.4 mm | 0.250 in; Base Outside Diameter 6.4 mm | 0.250 in;

12SWS0831

Price Range
$0.0651 - $0.0474

Stock Levels
44000 In stock
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.171 in