Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 12SWS1040 | $0.0615 - $0.0845 | 15000 In stock |
0.062 in
1.6 mm
|
0.505 in
12.8 mm
|
0.093 in
2.4 mm
|
0.257 in
6.5 mm
|
|
0.343 in
8.7 mm
|
|
| $0.0419 - $0.0576 | 4997 In stock |
0.032 in
0.8 mm
|
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
0.260 in
6.6 mm
|
1/4. M6
|
0.312 in
7.9 mm
|
||
| $0.0741 - $0.1014 | 9500 In stock |
0.140 in
3.6 mm
|
0.740 in
18.8 mm
|
0.687 in
17.4 mm
|
0.260 in
6.6 mm
|
|
0.385 in
9.8 mm
|
||
| $0.08 - $0.1097 | 4000 In stock |
0.093 in
2.4 mm
|
0.674 in
17.1 mm
|
0.187 in
4.7 mm
|
0.290 in
7.4 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0597 - $0.0819 | 30000 In stock |
0.062 in
1.6 mm
|
0.399 in
10.1 mm
|
0.375 in
9.5 mm
|
0.200 in
5.1 mm
|
|
0.260 in
6.6 mm
|
||
| $0.0582 - $0.08 | 19500 In stock |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
0.200 in
5.1 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0615 - $0.0845 | 2000 In stock |
0.062 in
1.6 mm
|
0.438 in
11.1 mm
|
0.093 in
2.4 mm
|
0.203 in
5.2 mm
|
10. M5
|
0.267 in
6.8 mm
|
||
| $0.194 - $0.266 | 3500 In stock |
0.125 in
3.2 mm
|
1.105 in
28.1 mm
|
0.281 in
7.1 mm
|
0.515 in
13.1 mm
|
|
0.752 in
19.1 mm
|
||
| $0.128 - $0.1757 | 500 In stock |
0.062 in
1.6 mm
|
1.130 in
28.7 mm
|
0.313 in
8 mm
|
0.750 in
19.1 mm
|
3/4
|
0.880 in
22.4 mm
|
||
| $0.0576 - $0.0789 | Request the lead time here |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
0.109 in
2.8 mm
|
0.138 in
3.5 mm
|
5. M3
|
0.240 in
6.1 mm
|
||
| $0.0494 - $0.0677 | 1000 In stock |
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6. M3.5
|
0.187 in
4.7 mm
|
||
| $0.0542 - $0.0744 | 3000 In stock |
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
0.031 in
0.8 mm
|
0.141 in
3.6 mm
|
6. M3.5
|
0.187 in
4.7 mm
|
||
| $0.0576 - $0.0789 | 5000 In stock |
0.062 in
1.6 mm
|
0.385 in
9.8 mm
|
0.031 in
0.8 mm
|
0.145 in
3.7 mm
|
|
0.240 in
6.1 mm
|
||
| $0.0707 - $0.0969 | Request the lead time here |
0.025 in
0.6 mm
|
0.230 in
5.8 mm
|
0.100 in
2.5 mm
|
0.150 in
3.8 mm
|
6. M3.5
|
0.190 in
4.8 mm
|
||
| $0.0576 - $0.0789 | 5000 In stock |
0.031 in
0.8 mm
|
0.432 in
11 mm
|
0.140 in
3.6 mm
|
0.196 in
5 mm
|
10. M4
|
0.303 in
7.7 mm
|
||
| $0.0314 - $0.0431 | 38000 In stock |
0.063 in
1.6 mm
|
0.394 in
10 mm
|
0.315 in
8 mm
|
0.197 in
5 mm
|
10. M4
|
0.252 in
6.4 mm
|
||
| 12SWS1030 | $0.0615 - $0.0845 | Request the lead time here |
0.062 in
1.6 mm
|
0.490 in
12.4 mm
|
0.093 in
2.4 mm
|
0.200 in
5.1 mm
|
|
0.281 in
7.1 mm
|
|
| 12SWS0908 | $0.0576 - $0.0789 | 38000 In stock |
0.031 in
0.8 mm
|
0.438 in
11.1 mm
|
0.093 in
2.4 mm
|
0.203 in
5.2 mm
|
|
0.267 in
6.8 mm
|
|
| $0.0582 - $0.08 | 11000 In stock |
0.046 in
1.2 mm
|
0.620 in
15.7 mm
|
0.046 in
1.2 mm
|
0.205 in
5.2 mm
|
10. M5
|
0.312 in
7.9 mm
|
||
| $0.0576 - $0.0789 | 1000 In stock |
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
0.375 in
9.5 mm
|
0.225 in
5.7 mm
|
12. M5
|
0.282 in
7.2 mm