| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1271 |
| 5000 - 9999 | $0.1145 |
| 10000 - 24999 | $0.1029 |
| 25000 + | $0.0926 |
| Base Height | 8.5 mm |
|---|---|
| Base Height | 0.334 in |
| Base Outside Diameter | 0.348 in |
| Base Outside Diameter | 8.8 mm |
| Flange Height | 0.046 in |
| Flange Height | 1.2 mm |
| Flange Outside Diameter | 17.4 mm |
| Flange Outside Diameter | 0.687 in |
| Inside Diameter | 0.263 in |
| Inside Diameter | 6.7 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue