| Quantity | Unit price |
|---|---|
| 250 - 4999 | $0.453 |
| 5000 - 9999 | $0.4079 |
| 10000 - 24999 | $0.3669 |
| 25000 + | $0.3302 |
| Base Height | 2.5 mm |
|---|---|
| Base Height | 0.100 in |
| Base Outside Diameter | 0.940 in |
| Base Outside Diameter | 23.9 mm |
| Flange Height | 5.4 mm |
| Flange Height | 0.212 in |
| Flange Outside Diameter | 1.250 in |
| Flange Outside Diameter | 31.8 mm |
| Inside Diameter | 0.340 in |
| Inside Diameter | 8.6 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue