A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $163.9187 - $191.7141 | 34 In stock |
36.000 in
914.4 mm
|
||
| $1.6535 - $4.0466 | 7503 In stock |
4.500 in
114.3 mm
|
||
| $3.0846 - $7.7237 | Request the lead time here |
4.500 in
114.3 mm
|
||
| $0.4433 - $2.7515 | 3600 In stock |
0.840 in
21.3 mm
|
||
| $0.3129 - $0.7701 | 7340 In stock |
1.910 in
48.5 mm
|
||
| $14.2067 - $34.8288 | Request the lead time here |
14.000 in
355.6 mm
|
||
| $31.4049 - $77.0706 | 3870 In stock |
20.000 in
508 mm
|
||
| $72.0123 - $176.7102 | 305 In stock |
30.000 in
762 mm
|
||
| $348.2195 - $407.243 | 23 In stock |
42.000 in
1066.8 mm
|
||
| $0.4737 - $1.1636 | 25352 In stock |
2.378 in
60.4 mm
|
||
| $0.3302 - $2.0543 | 4000 In stock |
0.540 in
13.7 mm
|
||
| $2.585 - $6.4928 | 249 In stock |
2.875 in
73 mm
|
||
| $0.096 - $0.5865 | 27455 In stock |
0.516 in
13.1 mm
|
||
| $0.2825 - $0.6906 | 6410 In stock |
1.660 in
42.2 mm
|
||
| $4.7358 - $11.6337 | 728 In stock |
8.670 in
220.2 mm
|
||
| $86.649 - $108.2751 | 63 In stock |
28.000 in
711.2 mm
|
||
| $1.0278 - $2.5587 | 242 In stock |
1.660 in
42.2 mm
|
||
| $0.5975 - $3.7412 | 174 In stock |
1.050 in
26.7 mm
|
||
| $157.3802 - $179.3319 | 24 In stock |
32.000 in
812.8 mm
|
||
| $0.8513 - $2.0888 | 4000 In stock |
2.860 in
72.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue