Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$163.9187 - $191.7141 34 In stock
36.000 in
$1.6535 - $4.0466 7503 In stock
4.500 in
$3.0846 - $7.7237 Request the lead time here
4.500 in
$0.4433 - $2.7515 3600 In stock
0.840 in
$0.3129 - $0.7701 10340 In stock
1.910 in
$14.2067 - $34.8288 145 In stock
14.000 in
$31.4049 - $77.0706 3870 In stock
20.000 in
$72.0123 - $176.7102 305 In stock
30.000 in
$348.2195 - $407.243 23 In stock
42.000 in
$0.4737 - $1.1636 25352 In stock
2.378 in
$0.3302 - $2.0543 4000 In stock
0.540 in
$2.585 - $6.4928 249 In stock
2.875 in
$0.096 - $0.5865 27455 In stock
0.516 in
$0.2825 - $0.6906 6410 In stock
1.660 in
$4.7358 - $11.6337 743 In stock
8.670 in
$86.649 - $108.2751 63 In stock
28.000 in
$1.0278 - $2.5587 242 In stock
1.660 in
$0.5975 - $3.7412 174 In stock
1.050 in
$157.3802 - $179.3319 24 In stock
32.000 in
$0.8513 - $2.0888 4000 In stock
2.860 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 914.4 mm | 36.000 in ; Inside Height - 77.2 mm | 3.040 in ; Black

RRC36A

Price Range
$191.7141 - $163.9187

Stock Levels
34 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 47.5 mm | 1.870 in ; Blue

RRC4A

Price Range
$4.0466 - $1.6535

Stock Levels
7503 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$7.7237 - $3.0846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/2B

Price Range
$2.7515 - $0.4433

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Black

RRC1-1/2A

Price Range
$0.7701 - $0.3129

Stock Levels
10340 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ; Inside Height - 76.2 mm | 3.000 in ; Black

RRC14E

Price Range
$34.8288 - $14.2067

Stock Levels
145 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 508 mm | 20.000 in ; Inside Height - 75.1 mm | 2.955 in ; Black

RRC20A

Price Range
$77.0706 - $31.4049

Stock Levels
3870 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in ; Inside Height - 117.5 mm | 4.625 in ; Black

RRC30A

Price Range
$176.7102 - $72.0123

Stock Levels
305 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A

Price Range
$407.243 - $348.2195

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in ; Inside Height - 27.4 mm | 1.080 in ; Orange

RRC2F

Price Range
$1.1636 - $0.4737

Stock Levels
25352 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 13.7 mm | 0.540 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/4B

Price Range
$2.0543 - $0.3302

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 73 mm | 2.875 in ; Inside Height - 34.9 mm | 1.375 in ; Black

NPS2-1/2B

Price Range
$6.4928 - $2.585

Stock Levels
249 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 13.1 mm | 0.516 in ; Inside Height - 12.4 mm | 0.490 in ; Red

RRC1/4A

Price Range
$0.5865 - $0.096

Stock Levels
27455 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 23.4 mm | 0.920 in ; Red

RRC1-1/4A

Price Range
$0.6906 - $0.2825

Stock Levels
6410 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A

Price Range
$11.6337 - $4.7358

Stock Levels
743 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 711.2 mm | 28.000 in Inside Height - 120 mm | 4.724 in Black

RRC28A

Price Range
$108.2751 - $86.649

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    No
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/4B

Price Range
$2.5587 - $1.0278

Stock Levels
242 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$3.7412 - $0.5975

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 812.8 mm | 32.000 in ; Inside Height - 119.9 mm | 4.720 in ; Black

RRC32A

Price Range
$179.3319 - $157.3802

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in ; Inside Height - 40.1 mm | 1.580 in ; Orange

RRC2-1/2D

Price Range
$2.0888 - $0.8513

Stock Levels
4000 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y