Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Male thread length | Thread Size | Female thread length | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.7131 - $0.7724 | 1000 In stock |
|
|
|
0.438 in
11.1 mm
|
||||||
$0.3898 - $0.3898 | In production |
|
M4
|
|
0.591 in
15.0 mm
|
||||||
$1.248 - $1.248 | In production |
|
M3
|
|
0.787 in
20.0 mm
|
||||||
$0.3369 - $0.3369 | In production |
|
M3
|
|
0.315 in
8.0 mm
|
||||||
$0.7625 - $0.9147 | In production |
|
|
|
0.394 in
10 mm
|
||||||
$0.603 - $0.7235 | 1000 In stock |
|
|
|
0.650 in
16.5 mm
|
||||||
CBMFTS310A | $0.7029 - $0.8433 | 2980 In stock |
|
|
|
0.827 in
21 mm
|
|||||
$1.0028 - $1.2035 | 2000 In stock |
|
|
|
1.299 in
33 mm
|
||||||
$0.5376 - $0.6449 | 2000 In stock |
|
|
|
0.625 in
15.9 mm
|
||||||
$0.5964 - $0.7155 | In production |
|
|
|
0.875 in
22.2 mm
|
||||||
$0.5055 - $0.6068 | In production |
|
|
|
0.375 in
9.5 mm
|
||||||
HTSN-M4-6-8-2 | $1.1894 - $1.4271 | 500 In stock |
|
|
|
0.236 in
6.0 mm
|
|||||
$0.6579 - $0.6579 | In production |
|
|
|
1.000 in
25.4 mm
|
||||||
$0.358 - $0.358 | In production |
|
M3
|
|
0.394 in
10.0 mm
|
||||||
NTS-16 | $0.4163 - $0.4163 | In production |
|
M3
|
|
0.63 in
16.0 mm
|
|||||
$1.4191 - $1.4191 | 480 In stock |
|
M3
|
|
0.984 in
25.0 mm
|
||||||
$0.4547 - $0.5457 | 11000 In stock |
|
|
|
0.197 in
5 mm
|
||||||
$0.4932 - $0.5918 | 8000 In stock |
|
|
|
0.354 in
9 mm
|
||||||
$0.6174 - $0.7407 | 1000 In stock |
|
|
|
0.669 in
17 mm
|
||||||
$0.9402 - $1.1283 | In production |
|
|
|
0.965 in
24.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue