| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.8379 |
| 5000 - 24999 | $0.7373 |
| 25000 + | $0.6636 |
| Compatible Thread Sizes (All) | M3 |
|---|---|
| Distance Across Flats | 0.236 in |
| Distance Across Flats | 6 mm |
| Internal Thread Length | 0.138 in |
| Internal Thread Length | 3.5 mm |
| Spacer Length | 6 mm |
| Spacer Length | 0.236 in |
| Thread Length | 8.0 mm |
| Thread Length | 0.315 in |
| Maximum Operating Temperature | 230 °F |
| Maximum Operating Temperature | 110 °C |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue