| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.381 |
| 10000 - 24999 | $0.3621 |
| 25000 + | $0.344 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Sizes (All) | M3 x 0.5 |
|---|---|
| Distance Across Flats | 5.6 mm |
| Distance Across Flats | 0.220 in |
| Internal Thread Length | 3 mm |
| Internal Thread Length | 0.118 in |
| Spacer Length | 0.197 in |
| Spacer Length | 5 mm |
| Thread Length | 0.236 in |
| Thread Length | 6 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue