Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Male thread length | Thread Size | Female thread length | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2562 - $0.3164 | 15000 In stock |
|
|
|
0.250 in
6.4 mm
|
||||||
$0.3017 - $0.3723 | 1000 In stock |
|
|
|
0.600 in
15.2 mm
|
||||||
$0.3981 - $0.5492 | 7500 In stock |
|
|
|
1.000 in
25.4 mm
|
||||||
$0.3231 - $0.3989 | 1000 In stock |
|
|
|
1.500 in
38.1 mm
|
||||||
$0.2562 - $0.3164 | 19000 In stock |
|
|
|
0.250 in
6.4 mm
|
||||||
$0.2748 - $0.3392 | 1000 In stock |
|
|
|
0.600 in
15.2 mm
|
||||||
$0.4214 - $0.5202 | 5500 In stock |
|
|
|
0.938 in
23.8 mm
|
||||||
$0.3155 - $0.3896 | 2000 In stock |
|
|
|
1.313 in
33.4 mm
|
||||||
$0.3341 - $0.4125 | 2000 In stock |
|
|
|
1.750 in
44.5 mm
|
||||||
$0.3509 - $0.4926 | 4000 In stock |
|
|
|
0.500 in
12.7 mm
|
||||||
$0.3908 - $0.5393 | 7500 In stock |
|
|
|
0.875 in
22.2 mm
|
||||||
$0.3038 - $0.375 | 5000 In stock |
|
|
|
1.375 in
34.9 mm
|
||||||
$0.3396 - $0.4193 | 6000 In stock |
|
|
|
2.000 in
50.8 mm
|
||||||
$0.2789 - $0.3443 | 70000 In stock |
|
M3
|
|
0.433 in
11.0 mm
|
||||||
36M30MF016 | $0.2997 - $0.3701 | 33000 In stock |
|
M3
|
|
0.63 in
16.0 mm
|
|||||
$0.4278 - $0.5904 | 24500 In stock |
|
M3
|
|
0.984 in
25.0 mm
|
||||||
$0.2843 - $0.351 | 1000 In stock |
|
M3.5
|
|
0.472 in
12.0 mm
|
||||||
$0.3009 - $0.3716 | 1000 In stock |
|
M3.5
|
|
0.748 in
19.0 mm
|
||||||
36M40MF010 | $0.273 - $0.3371 | 12000 In stock |
|
M4
|
|
0.394 in
10.0 mm
|
|||||
$0.2955 - $0.3648 | 16000 In stock |
|
M4
|
|
0.551 in
14.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue