| Quantity | Unit price |
|---|---|
| 10 - 174 | $5.1899 |
| 175 - 874 | $3.7071 |
| 875 + | $3.3363 |
| Inside Diameter | 2.250 in |
|---|---|
| Inside Diameter | 57.2 mm |
| Overall Diameter | 3.000 in |
| Overall Diameter | 76.2 mm |
| Overall Height | 0.625 in |
| Overall Height | 15.9 mm |
| Panel Thickness | 0.250 in |
| Panel Thickness | 6.4 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue