| Quantity | Unit price |
|---|---|
| 25 - 499 | $2.1764 |
| 500 - 2499 | $1.5545 |
| 2500 + | $1.3991 |
| Compatible Hole Diameter | 50.8 mm |
|---|---|
| Compatible Hole Diameter | 2.000 in |
| Hole Diameter | 50.8 mm |
| Hole Diameter | 2.000 in |
| Inside Diameter | 1.750 in |
| Inside Diameter | 44.5 mm |
| Overall Diameter | 2.375 in |
| Overall Diameter | 60.3 mm |
| Overall Height | 0.469 in |
| Overall Height | 11.9 mm |
| Panel Thickness | 0.125 in |
| Panel Thickness | 3.2 mm |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue