Quantity | Unit price |
---|---|
1 - 49 | $9.1415 |
50 - 499 | $4.4543 |
500 - 999 | $2.2343 |
1000 - 1999 | $1.4204 |
2000 - 3999 | $1.0146 |
4000 - 23999 | $0.8115 |
24000 + | $0.7697 |
Compatible Hole Diameter | 0.875 in |
---|---|
Compatible Hole Diameter | 22.2 mm |
Hole Diameter | 0.875 in |
Hole Diameter | 22.2 mm |
Inside Diameter | 0.625 in |
Inside Diameter | 15.9 mm |
Overall Diameter | 1.063 in |
Overall Diameter | 27 mm |
Overall Height | 0.375 in |
Overall Height | 9.5 mm |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue