| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.8417 |
| 1000 - 4999 | $0.6012 |
| 5000 + | $0.5411 |
| Inside Diameter | 22.2 mm |
|---|---|
| Inside Diameter | 0.875 in |
| Overall Diameter | 1.250 in |
| Overall Diameter | 31.8 mm |
| Overall Height | 0.625 in |
| Overall Height | 15.9 mm |
| Panel Thickness | 6.4 mm |
| Panel Thickness | 0.250 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue