Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$0.4596 - $1.2518 9324 In stock
0.188 in
0.188 in
$0.1349 - $0.3668 31910 In stock
0.156 in
0.063 in
$1.0011 - $1.5572 1414 In stock
0.875 in
0.250 in
GR3031A $0.7295 - $1.9878 4529 In stock
0.750 in
0.063 in
$0.1263 - $0.344 15902 In stock
0.219 in
0.063 in
$1.7148 - $2.6673 3193 In stock
0.750 in
0.125 in
$0.2331 - $0.6324 5773 In stock
0.250 in
0.094 in
$0.3732 - $1.0221 4594 In stock
0.438 in
0.188 in
$0.8853 - $1.377 3845 In stock
0.688 in
0.188 in
GR3141A $1.565 - $2.4344 1050 In stock
1.500 in
0.188 in
GR3155A $0.2564 - $0.7358 1205 In stock
0.625 in
0.125 in
$1.2963 - $2.0166 23877 In stock
1.000 in
0.250 in
$2.2326 - $3.4731 3680 In stock
1.000 in
0.063 in
$0.1746 - $0.4743 1228 In stock
0.313 in
0.375 in
$1.5035 - $2.3387 2498 In stock
1.125 in
0.063 in
$1.6344 - $2.5425 797 In stock
1.500 in
0.063 in
$1.7567 - $2.7326 1100 In stock
0.875 in
0.063 in
$0.2024 - $0.5504 1079 In stock
0.250 in
0.188 in
$0.3846 - $1.0449 3298 In stock
0.625 in
0.188 in
$1.0805 - $1.6806 7100 In stock
1.000 in
0.188 in
  • of 10
Open Grommet - 4.8 mm | 0.188 in ;

GR3028A

Price Range
$1.2518 - $0.4596

Stock Levels
9324 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 4 mm | 0.156 in ;

GR3041A

Price Range
$0.3668 - $0.1349

Stock Levels
31910 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Overall Diameter
    0.375 in
  • Overall Height
    0.188 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3118A

Price Range
$1.5572 - $1.0011

Stock Levels
1414 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.625 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 19.1 mm | 0.750 in ;

GR3031A

Price Range
$1.9878 - $0.7295

Stock Levels
4529 In stock
Attributes
  • Inside Diameter
    0.750 in
  • Overall Diameter
    1.375 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 5.6 mm | 0.219 in ;

GR3047A

Price Range
$0.344 - $0.1263

Stock Levels
15902 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Overall Diameter
    0.438 in
  • Overall Height
    0.188 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 19.1 mm | 0.750 in ;

GR3158A

Price Range
$2.6673 - $1.7148

Stock Levels
3193 In stock
Attributes
  • Inside Diameter
    0.750 in
  • Overall Diameter
    1.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3164A

Price Range
$0.6324 - $0.2331

Stock Levels
5773 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.500 in
  • Overall Height
    0.250 in
  • Panel Thickness
    0.094 in
  • Colour
    Black
Open Grommet - 11.1 mm | 0.438 in ;

GR3131A

Price Range
$1.0221 - $0.3732

Stock Levels
4594 In stock
Attributes
  • Inside Diameter
    0.438 in
  • Overall Diameter
    0.938 in
  • Overall Height
    0.438 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 17.5 mm | 0.688 in ;

GR3136A

Price Range
$1.377 - $0.8853

Stock Levels
3845 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 38.1 mm | 1.500 in ;

GR3141A

Price Range
$2.4344 - $1.565

Stock Levels
1050 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.563 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 15.9 mm | 0.625 in ;

GR3155A

Price Range
$0.7358 - $0.2564

Stock Levels
1205 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Overall Diameter
    1.125 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3062A

Price Range
$2.0166 - $1.2963

Stock Levels
23877 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.500 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3072A

Price Range
$3.4731 - $2.2326

Stock Levels
3680 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.438 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 8 mm | 0.313 in ;

GR3009A

Price Range
$0.4743 - $0.1746

Stock Levels
1228 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 28.6 mm | 1.125 in ;

GR3064A

Price Range
$2.3387 - $1.5035

Stock Levels
2498 In stock
Attributes
  • Inside Diameter
    1.125 in
  • Overall Diameter
    1.875 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 38.1 mm | 1.500 in ;

GR3073A

Price Range
$2.5425 - $1.6344

Stock Levels
797 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.438 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3087A

Price Range
$2.7326 - $1.7567

Stock Levels
1100 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    2.000 in
  • Overall Height
    0.438 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3127A

Price Range
$0.5504 - $0.2024

Stock Levels
1079 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 15.9 mm | 0.625 in ;

GR3135A

Price Range
$1.0449 - $0.3846

Stock Levels
3298 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Overall Diameter
    1.125 in
  • Overall Height
    0.438 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3139A

Price Range
$1.6806 - $1.0805

Stock Levels
7100 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.563 in
  • Panel Thickness
    0.188 in
  • Colour
    Black