| Quantity | Unit price |
|---|---|
| 250 - 1999 | $0.344 |
| 2000 - 14999 | $0.2456 |
| 15000 - 74999 | $0.1404 |
| 75000 + | $0.1263 |
| Inside Diameter | 0.219 in |
|---|---|
| Inside Diameter | 5.6 mm |
| Overall Diameter | 0.438 in |
| Overall Diameter | 11.1 mm |
| Overall Height | 0.188 in |
| Overall Height | 4.8 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue