| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.5504 |
| 500 - 2499 | $0.3932 |
| 2500 - 12499 | $0.2249 |
| 12500 + | $0.2024 |
| Inside Diameter | 6.4 mm |
|---|---|
| Inside Diameter | 0.250 in |
| Overall Diameter | 15.9 mm |
| Overall Diameter | 0.625 in |
| Overall Height | 0.313 in |
| Overall Height | 8 mm |
| Panel Thickness | 0.188 in |
| Panel Thickness | 4.8 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue