| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.4743 |
| 500 - 2999 | $0.3387 |
| 3000 - 14999 | $0.1941 |
| 15000 + | $0.1746 |
| Inside Diameter | 0.313 in |
|---|---|
| Inside Diameter | 8 mm |
| Overall Diameter | 0.563 in |
| Overall Diameter | 14.3 mm |
| Overall Height | 0.500 in |
| Overall Height | 12.7 mm |
| Panel Thickness | 0.375 in |
| Panel Thickness | 9.5 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue