| Quantity | Unit price |
|---|---|
| 25 - 599 | $2.7326 |
| 600 - 2999 | $1.9518 |
| 3000 + | $1.7567 |
| Inside Diameter | 0.875 in |
|---|---|
| Inside Diameter | 22.2 mm |
| Overall Diameter | 50.8 mm |
| Overall Diameter | 2.000 in |
| Overall Height | 0.438 in |
| Overall Height | 11.1 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue