| Quantity | Unit price |
|---|---|
| 1 - 49 | $8.5774 |
| 50 - 249 | $4.1843 |
| 250 - 499 | $2.0926 |
| 500 - 999 | $1.3333 |
| 1000 - 1999 | $0.9504 |
| 2000 - 5999 | $0.7624 |
| 6000 + | $0.7235 |
| Compatible Hole Diameter | 25.4 mm |
|---|---|
| Compatible Hole Diameter | 1.000 in |
| Hole Diameter | 25.4 mm |
| Hole Diameter | 1.000 in |
| Inside Diameter | 17.5 mm |
| Inside Diameter | 0.688 in |
| Overall Diameter | 33.4 mm |
| Overall Diameter | 1.313 in |
| Overall Height | 12.7 mm |
| Overall Height | 0.500 in |
| Panel Thickness | 0.188 in |
| Panel Thickness | 4.8 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue