| Quantity | Unit price |
|---|---|
| 25 - 499 | $3.4731 |
| 500 - 2499 | $2.4807 |
| 2500 + | $2.2326 |
| Inside Diameter | 25.4 mm |
|---|---|
| Inside Diameter | 1.000 in |
| Overall Diameter | 44.5 mm |
| Overall Diameter | 1.750 in |
| Overall Height | 11.1 mm |
| Overall Height | 0.438 in |
| Panel Thickness | 1.6 mm |
| Panel Thickness | 0.063 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue