Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $1.1526 - $1.793 | 650 In stock |
|
1.188 in
30.2 mm
|
0.156 in
4 mm
|
||
| GR3219A | $1.1601 - $1.8045 | 594 In stock |
|
0.500 in
12.7 mm
|
0.266 in
6.8 mm
|
|
| $3.5132 - $5.4648 | 633 In stock |
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
| $2.2692 - $3.5298 | 967 In stock |
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $2.1825 - $3.395 | 1373 In stock |
|
1.500 in
38.1 mm
|
0.516 in
13.1 mm
|
||
| $0.6762 - $1.8399 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
| GR3250A | $0.2247 - $0.6108 | 18009 In stock |
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
|
| $1.4144 - $2.2001 | 1784 In stock |
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
||
| $4.2645 - $6.6338 | 399 In stock |
|
2.000 in
50.8 mm
|
0.250 in
6.4 mm
|
||
| $0.4217 - $1.1468 | 14925 In stock |
|
0.250 in
6.4 mm
|
0.095 in
2.4 mm
|
||
| $0.1148 - $1.3568 | 19968 In stock |
0.313 in
8 mm
|
0.188 in
4.8 mm
|
0.031 in
0.8 mm
|
||
| $0.1301 - $0.3549 | 18322 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.3095 - $0.8456 | 7185 In stock |
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
||
| $1.4175 - $2.2049 | 16543 In stock |
|
1.625 in
41.3 mm
|
0.075 in
1.9 mm
|
||
| $0.1242 - $0.3381 | 18445 In stock |
0.234 in
5.9 mm
|
0.125 in
3.2 mm
|
0.047 in
1.2 mm
|
||
| $3.3363 - $5.1899 | 190 In stock |
|
2.250 in
57.2 mm
|
0.250 in
6.4 mm
|
||
| $2.3246 - $3.6161 | 1431 In stock |
|
0.750 in
19.1 mm
|
0.470 in
11.9 mm
|
||
| $0.0986 - $0.269 | 23973 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.031 in
0.8 mm
|
||
| $4.6668 - $7.2596 | 3750 In stock |
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| $0.5411 - $0.8417 | 6299 In stock |
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm