För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(184 Produktserier)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Door Stays are aimed to offer consistent support and controlled movement for large doors in a variety of applications. It can support heavy loads while remaining stable and simple to use.
It can open to a maximum of 90 when placed with the cable release and has a total opening of 100 if used without the release wire. It is available in both left and right-hand versions, with and without a wire release.
It is easy to install into the applications with the help of basic tools. Commonly used in heavy-duty applications, such as exterior doors, industrial settings, fire exits, or doors in high-traffic areas.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
Dessa fjädrande spärrstift med ändkula och slät stomme används för att positionera, anlägga tryck och lyfta av. Består av tre delar: en slät stomme, en ändkula och en fjädrande mekanism. De liknar spärrstift med ändstift, men ändkulan ansluter mjukare och håller nere slitaget på både arbetsstycket och spärren.
Spärrens ändkula utgör kontaktpunkt för exakt anslutning och positionering i tillämpningen. Kragen på spärrstiftet har fasthållande funktion och håller spärren säkert på plats när den förts in.
Den släta stommen underlättar införande och snabbt frigörande. Den hålls på plats med presspassning. Klarar temperaturer upp till 250 ºC och är vanligt förekommande inom maskin- och armaturdesign, elektronik, medicinsk utrustning, fordon och belysningsutrustning.
These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Dessa parande delar för gaffelfästen ska användas tillsammans med gaffelfästet, och medger då jämn och kontrollerad rörelse. De är avsedda att passa in i våra gaffelhuvuden och åstadkomma en koppling där vinkelförskjutning behövs.
Den parande delens utmärkta passning gör att kopplingen med gaffelfästet blir tättslutande och solitt, vilket säkerställer stabilitet, tillförlitlighet och optimal lastöverföring. Den parande delens jämna yta minskar friktion och slitage mellan de parade delarna, och bidrar till att fästet totalt håller längre med upprätthållen effektivitet.
Det säkerställer att de förblir inriktade och anslutna under olika laster och förhållanden tack vare tillförlitlig och säker koppling. Gängstorleken är gjord för att matcha gaffelfästet, och montering och borttagning går lätt. Används i olika tillämpningar styrlänkar, upphängningssystem och kontrollmekanismer i fordonsbranschen, tillverkning och konstruktion.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
De här ansatsskruvarna, ofta kallade axelbultar, är en fästanordning med cylindrisk del som skiljer skruvens huvud från den gängade delen. Ansatsen är maskinbearbetad till exakt tolerans och fungerar som bäryta för skruvhuvudet.
Ansatsskruvar är praktiska i situationer där monteringsstift, plugg, led, skaft eller glidrörelser behövs. Är något magnetisk, stark och korrosionsresistent men passar inte under tuffare förhållanden.
Den här serien ansatskruvar har huvud med sexkantsspår, och kan enkelt dras åt eller lossas med sexkantsnyckel. Har även ett icke-slätt huvud vilket underlättar greppet. De här skruvarna passar för tillämpningar med elektronik, maskiner och fordon.
Det här sortimentet ansatsskruvar har skalle med sexkants-, torx- eller skårat spår.
De här ansatsskruvarna med platt skalle, även kallade axelbultar med platt skalle, är en fästanordning som består av ett cylindriskt skaft med med platt huvud i ena änden och en ansats i den andra. Ansatsen är maskinbearbetad till exakt tolerans och fungerar som bäryta för skruvhuvudet.
Ansatsskruvar är praktiska där monteringsstift, plugg, led, skaft eller glidrörelse behövs. Robust och korrosionsresistent, men inte under särskilt besvärliga förhållanden.
Den här serien ansatsskruvar har platt, något välvt huvud med platt undersida. Passar för tillämpningar med låg profil och har tilltalande utseende. Lätt att skruvas i och ur med spårmejsel. De här skruvarna passar för tillämpningar med elektronik, medicintekniska produkter, maskiner och fordon.
De här ansatsskruvarna, ofta kallade axelbultar, är en fästanordning med cylindriskt huvud och gängat skaft. De har en ansats (axel) som går från huvudet till skaftet som är bearbetat till exakt tolerans. Ansatsskruvar används ofta för att koppla samman två komponenter, där ansatsen funderar som bäryta.
Ansatsskruvar passar i tillämpningar där monteringsstift, plugg, led, skaft eller glidrörelse behövs.
Det här sortimentet ansatsskruvar har skårat huvud och kan skruvas med spårmejsel. De är magnetiska och har utmärkt skruvhållfasthet, men korroderar något lättare än vanliga ansatsskruvar. De här skruvarna passar för tillämpningar med elektronik, maskiner, fordon och konstruktion.
Kopplingsskydd för optisk fiber förhindrar att oönskade främmande partiklar och smuts tränger in i fibern och ledningar. I vårt utbud finns dammskydd med en 2,5 tum lång metallkedja. Material: HDPE, PVC, rostfritt stål och TPE. Färger: svart, grön, natur, röd och vit.
De här avluftande skruvarna har skalle med sexkantsspår. Sexkantsbits är idealiska för precisionsmontage samt när man har små ytor.
Skruvarnas ihåliga inre fungerar avluftande. Sortimentet följer DIN 912 (med inre avluftning). De är tillverkade av austentiskt rostfritt stål, rengjorda med ultraljud. Stålet har mycket god beständighet mot korrosion, god styrka och är lätt att bearbeta. Materialet är ett vanligt val för konstruktions- och fordonstillämpningar.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta