Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 20,0603 kr - 48,9081 kr | 420 I lager |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 5,7695 kr - 12,693 kr | 44 I lager |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 6,0506 kr - 13,2995 kr | 5758 I lager |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 11,2284 kr - 43,7007 kr | 7280 I lager |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| 24,9422 kr - 51,0088 kr | 200 I lager |
1.102 in
28.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
| 18,1223 kr - 54,7961 kr | Fråga angående leveranstidhär |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| 1,79 kr - 3,2842 kr | 18000 I lager |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| 12,2048 kr - 47,4731 kr | Fråga angående leveranstidhär |
1.299 in
33.0 mm
|
|
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
|
||
| 2,2782 kr - 4,157 kr | Fråga angående leveranstidhär |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,7664 kr - 5,0298 kr | 9997 I lager |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,2782 kr - 4,157 kr | Fråga angående leveranstidhär |
0.433 in
11.0 mm
|
|
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,2782 kr - 4,157 kr | Fråga angående leveranstidhär |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,9439 kr - 7,2341 kr | 14884 I lager |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| 6,0062 kr - 13,2552 kr | 3753 I lager |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| 1,6717 kr - 3,0475 kr | 5200 I lager |
0.398 in
10.1 mm
|
|
|
0.425 in
10.8 mm
|
0.319 in
8.1 mm
|
|
||
| 49,9733 kr - 81,8095 kr | 208 I lager |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Ja
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
||
| 3,2546 kr - 6,4944 kr | Fråga angående leveranstidhär |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| 6,953 kr - 11,3912 kr | Fråga angående leveranstidhär |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 3,4765 kr - 6,953 kr | 2462 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| 3,8315 kr - 7,6631 kr | 233 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm