Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Skupina SR: SR1962
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Tvar hlavy nitu | Výška hlavy | Priemer otvoru | Priemer hlavy | Štýl | Hrúbka steny | Typ/prevedenie drážky | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 998 Na sklade |
Nosník
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Okrúhle
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| 0,6005 € - 0,7414 € | Požiadajte o dodací termin tu |
Nosník
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
||
| Požiadajte o dodací termin tu |
Hríbová hlava
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Okrúhle
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| 0,6595 € - 0,8141 € | Požiadajte o dodací termin tu |
Hríbová hlava
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
||
| 908 Na sklade |
Okrúhle
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
S drážkou
|
|||
| 1000 Na sklade |
Nosník
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Hríbová hlava
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Hríbová hlava
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Okrúhle
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
S drážkou
|
|||
| 550 Na sklade |
Okrúhle
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Hríbová hlava
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Nosník
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
S drážkou
|
|||
| Požiadajte o dodací termin tu |
Nosník
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
S drážkou
|
|||
| 0,2128 € - 0,2128 € | Požiadajte o dodací termin tu |
Nosník
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
2
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Zapustená s krížovou drážkou
|
||
| 0,1575 € - 0,1575 € | 3800 Na sklade |
Nosník
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Zapustená s krížovou drážkou
|
||
| 0,4388 € - 0,4388 € | Požiadajte o dodací termin tu |
Nosník
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Zapustená s krížovou drážkou
|
||
| 0,2069 € - 0,2843 € | 265500 Na sklade |
Nosník
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Zapustená s krížovou drážkou
|
||
| 0,2419 € - 0,3352 € | 11750 Na sklade |
Nosník
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Zapustená s krížovou drážkou
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku