Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.
One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.
Skupina SR: SR2120
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorná šírka | Spacer Height | Kompatibilný priemer otvoru | Vnútorná výška | Kompatibilný rozsah hrúbky panelu | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,1749 € - 0,2119 € | 7000 Na sklade |
0.539 in
13.7 mm
|
0.787 in
20.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,0993 € - 0,1058 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
1.024 in
26.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,2373 € - 0,2942 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.866 in
22.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,1848 € - 0,2289 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
1.024 in
26.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,172 € - 0,2119 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.709 in
18.0 mm
|
0.157 in
4.0 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,0993 € - 0,1058 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.866 in
22.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,0915 € - 0,0974 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.866 in
22.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,2445 € - 0,3001 € | 2000 Na sklade |
0.539 in
13.7 mm
|
0.236 in
6.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,1194 € - 0,1244 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.709 in
18.0 mm
|
0.157 in
4.0 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,1194 € - 0,1244 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.866 in
22.0 mm
|
0.157 in
4.0 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,172 € - 0,2147 € | Požiadajte o dodací termin tu |
0.535 in
13.6 mm
|
|
|
0.811 in
20.6 mm
|
|
||
| 0,2503 € - 0,3086 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| 0,1792 € - 0,2176 € | Požiadajte o dodací termin tu |
0.535 in
13.6 mm
|
|
|
0.535 in
13.6 mm
|
|
||
| 0,1749 € - 0,2147 € | Požiadajte o dodací termin tu |
0.535 in
13.6 mm
|
|
|
0.811 in
20.6 mm
|
|
||
| 0,1707 € - 0,2095 € | Požiadajte o dodací termin tu |
0.535 in
13.6 mm
|
|
|
0.811 in
20.6 mm
|
|
||
| 0,172 € - 0,2119 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.394 in
10.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| 0,1778 € - 0,2176 € | 6700 Na sklade |
0.535 in
13.6 mm
|
|
|
0.535 in
13.6 mm
|
|
||
| 0,2503 € - 0,3086 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
0.752 in
19.1 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| 0,2441 € - 0,301 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
1.252 in
31.8 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| 0,1778 € - 0,2147 € | 4000 Na sklade |
0.535 in
13.6 mm
|
0.752 in
19.1 mm
|
0.189 in
4.8 mm
|
0.811 in
20.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku