Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(2 Produtos)
A Essentra Components oferece uma vasta seleção de parafusos com olhal de elevação, normalmente designados por olhais de elevação. Disponíveis numa grande variedade de cores e materiais, incluindo aço e aço inoxidável (AISI 316), garantindo a adequação a vários ambientes. Em conformidade com as normas DIN, os nossos parafusos com olhal de elevação são submetidos a testes rigorosos com uma capacidade de carga de 2,5 vezes a sua carga máxima. Mediante pedido, podem ser acompanhados de um certificado de conformidade CE do equipamento de elevação. É imperativo garantir que os parafusos de olhal de elevação mantêm um bom contacto com a superfície de contacto durante a utilização. Normalmente, estes parafusos são fixados no equipamento para a única finalidade de transporte, em vez de tarefas de elevação repetitivas. Para aplicações que exijam elevações frequentes, recomendamos que explore a nossa gama de olhais de elevação rotativos.
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar