Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(55 Produtos)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Uma mistura de encaixe para rodízios, incluindo placas de encaixe para rodízios, fichas em metal ou plásticas, hastes Gripneck e roscadas. Compatível com rodízios com montagem em furo cego. Escolha de acordo com o método de fixação desejado e tamanhos dos orifícios de montagem do rodízio. Dispõe de uma escolha de opções de materiais de acordo com as necessidades da sua aplicação.
Ajustadores - O ajuste de nível a superfícies irregulares e ferramentas de máquina niveladas, racks eletrónicos e aplicações similares.
A nossa gama de amortecedores, almofadas e pés autocolantes é fabricada em feltro ou poliuretano (PU) numa grande variedade de formas e cores de acordo com as suas necessidades.
Os amortecedores em PU são adequados para aplicação em temperaturas a partir de 18 C até 65,5 C. Estes pés autocolantes não mancham, riscam ou afetam a cor de qualquer superfície.
Os painéis de feltro adesivos estão disponíveis em castanho ou branco. Podem ser utilizados na base dos pés ou elementos para um movimento fluido em pavimentos.
Almofadas de borracha antiderrapantes são ideais para cobrir os niveladores em máquinas ou transportadores. Estas almofadas podem suportar cargas pesadas e fornecem fricção extra para evitar movimento e derrapamento.
Ideais para a utilização com cadeiras e mobiliário, os pés ou bases de sela, podem elevar a sua aplicação à altura necessária. Além disso, fornecem apoio e estabilidade extra, conferem aderência e ajudam a proteger as superfícies dos danos provocados durante o movimento.
A nossa gama de pés de sela inclui os pés de sela para mobiliário, bases de sela que funcionam como pés quando adicionados à parte inferior de tubos, pés de sela que podem ser utilizados como amortecedores de mobiliário, opções de pés de sela duplos que podem ser utilizados para ligar tubos adjacentes e outros estilos adequados a uma vasta gama de necessidades de aplicação.
Os batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. A haste de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.
Os pés batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. O design de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.
Fabricados em borracha preta, estes discos são autocolantes e adequados para superfícies lisas e secas. São antiderrapantes e não deixam marcas depois de removidos.
Os espaçadores redondos e sem rosca são fabricados em PA (Poliamida) ou em Nylon e podem ser encontrados em vários comprimentos e diâmetros. Oferecem espaçamento físico para as suas montagens, além de fornecer isolamento térmico e elétrico entre os componentes. O PA preenchido com vidro também se encontra disponível para aplicações em que são necessárias temperaturas máximas de serviço mais elevadas, para além de uma maior resistência e rigidez.
Os espaçadores redondos e sem rosca, feitos de POM (Polioximetileno) ou Acetal, e são oferecidos em vários comprimentos e diâmetros. Estes permitem um espaçamento físico para as suas montagens, além de um isolamento térmico e elétrico entre os componentes. O POM oferece maior resistência ao calor, maior rigidez e menor atrito do que as alternativas de PA.
A nossa linha de espaçadores de poliestireno PS (poliestireno) pode ser encontrada em branco ou preto e numa ampla variedade de tamanhos. Estes oferecem bom isolamento térmico e elétrico.
Espaçadores redondos e sem rosca, feitos de PVC (cloreto de polivinil), para uso em aplicações onde é necessário um bom isolamento elétrico e resistência a produtos químicos. Esta gama vem em cinzento claro e em vários tamanhos.
Um espaçador versátil e forte, ideal para aplicações decorativas. Essa linha pode ser comprada em vários tamanhos, em aço inoxidável ou latão niquelado.
Inserções e batentes - roscado pode ser usado como um dispositivo de nivelamento ou amortecedor para equipamentos pequenos. O material não corrosivo do pino e do pé é durável e resiste a ambientes agressivos.
Os amortecedores autocolantes proporcionam amortecimento e proteção a uma grande variedade de superfícies em muitas aplicações.
A gama inclui discos autocolantes pretos com espuma de um lado com propriedades antiderrapantes. Disponíveis em embalagens de quatro em rolo ou em painel, estes discos versáteis foram concebidos para se colarem a muitas superfícies, incluindo cartão ondulado, contraplacado, madeira, plásticos de energia reduzida e revestimentos a pó.
Também incluem painéis antiderrapantes fabricados em fita de espuma PE, com uma proteção em silicone. São adequados para aplicações com intervalos de temperaturas entre -29 C e 66 C.
Patins com base suave e ajustável.
Patins de inclinação regulável fabricados em polipropileno (PP) preto com esfera de inclinação e rebite em aço zincado brilhante. Estes patins de inclinação são ideais para aplicações em ângulo e pode ser regulados para a utilização em superfícies de chão irregular.
Adequados para a utilização com os elementos roscados.
Os patins adesivos são ideais para pernas de móveis para proteger o chão e reduzir o ruído. Estes patins são fabricados em politetrafluoroetileno (PTFE); este material oferece uma ação de deslizamento suave e é fácil de aplicar graças ao autocolante.
Fabricados em politetrafluoroetileno (PTFE), estes patins para aparafusar são montados com parafuso e incluem uma anilha de aço. Estes fixadores de parafuso para patins impedem que as cadeiras e outros produtos deslizem em superfícies lisas.
Os patins para pregar ou os pés para pregar são ideais para pernas de mobiliário em madeira para uma ótima proteção do chão e redução do nível de ruído. Estes patins encaixam facilmente e são fornecidos em vários acabamentos para uma ação de deslizamento suave.
Os nossos patins para pregar estão disponíveis em vários materiais de base, incluindo polietileno de alta densidade (HDPE), cromado, poliamida (PA) e politetrafluoroetileno (PTFE), além de uma opção em PTFE com feltro; todos os modelos são fornecidos com um prego em aço para maior conveniência e valor.
Os patins de pressão ou elementos de tubos são normalmente utilizados na base de produtos tubulares como pernas de cadeiras. O patim de pressão oferece proteção, não só para a montagem, mas - acima de tudo - para a superfície por baixo. Ideal para a proteção de superfícies de madeira, com alcatifa ou de outros tipos.
A nossa gama de patins de pressão disponibiliza uma vasta gama de opções de materiais, incluindo, entre outros, poliamida (PA), polietileno (PE), estireno butadieno acrilonitrilo (ABS), feltro e aço, bem como vários acabamentos e opções de cores.
A nossa oferta inclui vários estilos, incluindo formas abobadadas, em ângulo, com dentes de metal, nervuradas, roscadas, leves e para uso muito intensivo. Além de muitas formas para responder às suas necessidades de aplicação, incluindo redonda, oval, retangular e quadrada.
Os patins tipo sela, também referidos como bases tipo sela, ajustam-se à tubagem e foram concebidos para auxiliar o movimento, protegendo as superfícies de dados provocados por riscos. Fabricados em estireno butadieno acrilonitrilo (ABS), contam com uma base em feltro que desliza numa vasta gama de superfícies. A ligação do tubo tem a forma de uma sela e a base é retangular.
A nossa gama de patins em forma de sela conta com duas opções de cor: transparente e preto.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar